1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NC-S Series Diamond Carbide Alloy (Part Number)

NC-S Series Diamond Carbide Alloy
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,513.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

DIA-CUT1 is a resinoid grindstone containing diamond. Long life and high cutting quality are achieved by taking advantage of diamond characteristics. Suitable for cutting highly brittle hard-to-cut materials such as carbide, tungsten, and molybdenum.

[Features]
· Precision cutting wheel.
· The DISCO resinoid grindstone and rubber wheel manage the three grinding elements (abrasive grain / binding material / pore size) for abundant elasticity and toughness, boasting a high thickness accuracy and exhibiting a demonstrably superior cutting power.
· In addition to general and high-precision cutting grindstones that meet the demands of various customers, we also develop an affordable standard series that is standardized to specifications that are particularly high in demand, along with an ultra-thin cutting grindstone that is as thin as paper and that cuts like a diamond and features a 0.03 mm thickness and ±0.002 mm tolerance.

 
Part Number
DIA-CUT1-150-0.5-25.4
DIA-CUT1-255-1-31.75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Inner Diameter
(mm)

฿ 3,513.30

DIS CUTTING STONES 1 Piece(s) 5 Day(s) 1500.525.4

฿ 21,074.07

DIS CUTTING STONES 1 Piece(s) 5 Day(s) 255131.75

Loading...

  1. 1

Basic Information

Work Material Non-metal Abrasive DIA Particle Size(#) 120
Type DIA-CUT1 Maximum Operating Rotational Speed(rpm) 3400 Number of pieces per pack(Sheets) 1
Use Carbide alloy