1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cushion Clutch Screwdriver (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,358.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The torque of the air motor is amplified by the decelerator, and the target screw is tightened via the torque generated by the striking action of the clutch adjusted via a spring.
· Intermittent torque reduces recoil.
[Applications]
· Construction materials, furniture, light electrical applications, etc.

 
Part Number
US-3.5ASALE
US-4SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Tightening Torque
(N·m)
Total Length
(mm)
Number of product no-load revolutions
(rpm)
Trusco Code Mass
(g)

฿ 16,358.34

฿ 14,480.40

AIR SCREWDRIVERS 1 Piece(s) 1 Day(s) 21962000214-8986600

฿ 17,600.00

฿ 15,577.76

AIR SCREWDRIVERS 1 Piece(s) 1 Day(s) 42361400211-6286950

Loading...

  1. 1

Basic Information

Chuck Method Bit Band Type Bit Insertion Point(mm) 5 Capacity Screw Size(mm) 4
Exhaust Side Operating Air Pressure(Mpa) 0.4 Air Consumption(m3/min) 0.2
Hose Take-in Port Rc1/8 Use Building Materials and Furniture, Weak Electrical Connections, etc. Specifications Start Lever Type