1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Impact driver (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 11,860.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·The reinforced resin body is super lightweight.
·Excellent operability with easy forward/reverse switching with one hand.
·You can fine-tune the speed with the trigger.
·It is a mini type that fits perfectly in your hand.
[Applications]
·For removing and installing small-diameter bolts in general maintenance work for automobiles, aircraft, etc.
·Perfect for working in tight spaces.

Features

●Reinforced resin body and super lightweight.
●Easy operation with easy one-way switching with one hand.
●Can fine-tune the speed with a trigger.
●Mini type that fits perfectly in the hand.

Usage

●For removing small diameter bolt on general maintenance work of automobiles, aircraft etc. 
●Ideal for work in narrow places.

Specification

●Bit Input Port(mm):6.35
●Hose Intake Port:NPT1/4
●Exhaust:Downward
●Working Air Pressure: 0.62MPa 
●Chuck Type: Bit Sleeve Type

Warning

●Tightening torque is a guideline value. Torque value changes according to conditions.
Part Number
SP-7146HSALE
SP-7825H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity Screw Dimension
(mm)
Chuck method Operating Air Pressure
(Mpa)
Max. Tightening Torque
(N▪m)
Number of load-free rotations
(rpm)
Air Consumption Amount
(m³/min)
Ventilation Overall Length
(mm)
구조 Hose Take-in Port Number of product no-load revolutions
(rpm)
타입 Trusco Code Use Mass
(g)

฿ 12,652.00

฿ 11,982.71

AIR IMPACT SCREWDRIVERS 1 Piece(s) 1 Day(s) 10Bit Sleeve Type0.6270-0.6Downward143-NPT1/49000-390-0932For removing small-diameter bolts in general repair work, such as for automobiles and airplanes. Ideal for work in tight places.970

฿ 11,860.00

AIR IMPACT SCREWDRIVERS 1 Piece(s) 12 Day(s) 6--7~48170000.4Rear120투함마--1--680

Loading...

  1. 1

Basic Information

Bit Socket(mm) 6.35