1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SP Air, Air Belt Sander (Part Number)

AIR BELT SANDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,156.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is lightweight and compact, and the arm can be angled freely up to 90 degrees from the straight state to the inside.
[Applications]
·For sanding in hard-to-reach places.

Features

●Lightweight, compact and allows the angle to be 90°inside from the straight arm state.

Usage

●For sander work in a place that is difficult to enter.

Specification

●Working Air Pressure: 0.6MPa
Part Number
SPS-38 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,156.00

฿ 14,079.95

AIR BELT SANDERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Belt Dimension (Width)(mm) 20 Belt Dimension (Length)(mm) 520 Overall Length(mm) 360
Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(rpm) 17000 Belt Speed(m/min) 2580
Air Consumption Amount(m³/min) 0.5 Ventilation Rear Hose Fixing Port NPT1/4
Trusco Code 238-8928 Use For sanding work in hard-to-reach places. Mass(g) 1400

Please check the type/dimensions/specifications of the part SPS-38 in the SP Air, Air Belt Sander series.