1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

(Merry) Mini Belter (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • (Merry) Mini Belter
  • (Merry) Mini Belter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 17,321.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Light and compact design, convenient for grinding work in narrow areas.
[Applications]
· For automotive deburring, chamfering, etc.

Part Number
MB-20
MB-20S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Trusco Code Mass
(g)

฿ 17,321.97

MUR AIR BELT SANDERS 1 Piece(s) 5 Day(s) Straight type104-0090930

฿ 21,231.03

MUR AIR BELT SANDERS 1 Piece(s) 5 Day(s) 2 Point Pulley Type104-01031080

Loading...

  1. 1

Basic Information

Belt Dimensions (Width)(mm) 20 Belt Dimensions (Length)(mm) 520 Overall Length(mm) 250
Operating Air Pressure(Mpa) 0.5 to 0.6 Number of load-free rotations(rpm) 14000 Belt speed(m/min) 2200
Air Consumption Amount(m³/min) 0.3 Ventilation Forward Hose Mounting Port G1/4
Application For automobile deburring, chamfering etc.