1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silent Grinder (Soundproof Type) (Part Number)

OFM AIR ANGLE GRINDERS

Silent Grinder (Soundproof Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,523.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A 78 dB low-noise type.
· Lightweight and low vibration.
· Adopts a high-precision collet.
· 78 db, No Silent Hose
· Rear ventilation
[Applications]
· For die-cast polishing.
· For mold polishing.
· Inner grinding for pipes, etc.

Part Number
TS-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,523.25

OFM AIR ANGLE GRINDERS 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Sound-absorbing Type Chuck inner diameter(mm) 6 Number of load-free rotations(rpm) 26000
Overall Length(mm) 200 Operating Air Pressure(Mpa) 0.6 Air Consumption Amount(m³/min) 0.4
Ventilation Direction Rear Hose Take-in Port Rc1/4 Trusco Code 391-3571
Use For die cast polishing / polishing the insides of pipes, etc. Mass(g) 512

Please check the type/dimensions/specifications of the part TS-1 in the Silent Grinder (Soundproof Type) series.