1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Attack (strengthened rasp, polishing device) (Part Number)

Attack (strengthened rasp, polishing device)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 22,232.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ultra high speed reciprocal motion makes this optimal for polishing and powerful filing.

Features

●Ultra high speed reciprocating movement is optimum for powerful sanding and polishing work.

Specification

●Electricity Consumption(W):100
●SPQ(piece):1
●Rated Current: 1A 
●Power: AC100V 
●Power Cord Length: 2m 
●Stroke Length: 3.2mm

Accessories

●A 4-set 5mm spindle file(flat, half-round file, triangle, circle) coarse pitch at the same time
●Polishing Pad 
●Paper(#60, #100, #400) 1 sheet each
●Crank Type Polishing Pad: 1 Piece 
●Hanger
●Hexagonal Screwdriver: 1 Piece
Part Number
A-32SALE
AC-32SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNon-load Stroke Count (min⁻¹) Total Length
(mm)
JAN Code Trusco Code Mass
(g)

฿ 22,232.00

฿ 20,453.44

TAU SANDING MACHINE 1 Piece(s) 10 Day(s) 120002604518484160111114-0400770

฿ 30,667.00

฿ 28,213.64

TAU SANDING MACHINE 1 Piece(s) 10 Day(s) 0~120002854518484160227221-7686870

Loading...

  1. 1

Basic Information

Product Model Electric File Rated Current (A) 1 Power Consumption (W) 100
Power (V) AC100 Cord Length 2 Type Powerful File
Accessories A set of 5 mm four spindle files (flat, half-round, triangle, round), moderate coarse file polishing pad paper (#60, #100, #400) a sheet for each, crank shaped polishing pad: 1 piece, hanger hex driver: 1 piece Stroke Length(mm) 3.2 Features With ultra-high speed reciprocating movement, it is ideal for powerful sanding and polishing work. Compact control section. Higher torque at low speed is achieved. (AC-32)