1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

400 Hz High Frequency Inverter Power Supply

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 400 Hz High Frequency Inverter Power Supply
  • 400 Hz High Frequency Inverter Power Supply
  • 400 Hz High Frequency Inverter Power Supply
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 57,698.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Low noise and low vibration.
· Economical with low power consumption.
· Inverter power source equipped with various protective functions, for peace of mind in an emergency.
· The dustproof construction eliminates breakdowns.

Features

●Low noise and low vibration.
●Low power consumption and economical.
●Equipped with various protection functions and it is safe inverter power in case.
●Strong against failure due to the dust-proof structure.

Specification

●Input Side Voltage:Three-phase AC 200 to 240V
●Input Side Frequency:50Hz, 60Hz
●Input Side Power Supply Equipment Capacity:4.5kVA
●Output Side Voltage:Three-phase AC 200 to 240V
●Output Side Frequency:400Hz
●SPQ(piece):1
●Power ON/OFF switch
●Operation Stop History Research Correspondence(when repair or diagnosis)
●Power Cord Length: 3m
Part Number
HFI-032B
HFI-044B
HFI-130B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInput Side: Voltage
(V)
Input Side: Frequency
(Hz)
Input Side: Power Supply Capacity
(VA)
Output Side: Voltage
(V)
Output Side: Output Capacity
(VA)
Trusco Code Mass
(g)

฿ 57,698.00

NDT HIGH-FREQUENCY GRINDERS 1 Piece(s) 10 Day(s) Three-Phase AC 200–240 V50Hz,60Hz4.5kVAThree-Phase AC 200–240 V3.2kVA394-08456500

฿ 81,502.00

NDT HIGH-FREQUENCY GRINDERS 1 Piece(s) 10 Day(s) Three-Phase AC 200–240 V50Hz,60Hz5.5kVAThree-Phase AC 200–240 V4.2kVA394-08536500

฿ 216,263.00

HIGH-FREQUENCY GRINDERS 1 Piece(s) 40 Day(s) Three-Phase AC 200 V, 220 V50Hz/60Hz,60Hz17.0kVAThree-Phase AC 200 V13.0kVA394-086126000

Loading...

  1. 1

Basic Information

Product Model Power Supply etc. Related Products Cord Length(M) 3 Accessories None
Output Side: Frequency(Hz) 400Hz Cord Length 3m Specifications Capable of checking the history of power ON/OFF switch operation stop (For repairs and diagnosis)