1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

400 Hz High Frequency Grinder (Hand Type)

NDT HIGH-FREQUENCY GRINDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 31,067.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight type with little rotational speed fluctuation for excellent grinding power.
· Robust structure, long service life, and high efficiency.
· Enables realization of work time reduction.

Part Number
HHG-4 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 31,067.00

฿ 28,581.64

NDT HIGH-FREQUENCY GRINDERS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Model Body Unloaded Rotational Speed(min-1) 12000 Power Capacity Calculation Standard(kVA) 0.75
Current(A) 1.7 Cord Length(M) 2.5 No. of Cores 4 Core Type
Accessories Available Grinding Wheel Diameter(mm) 38 Power Consumption(W) 315
Cord Length 2.5m Trusco Code 394-0870 Specifications 4-core type
Usable Grindstone Peripheral Speed 2,000 m/min (normal grinding wheel can be used) Current 1.7A Application Inverter Power HFI-130B・HFI-044B・HFI-032B
Mass(g) 2200

Please check the type/dimensions/specifications of the part HHG-4 in the 400 Hz High Frequency Grinder (Hand Type) series.