1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

400 Hz High-Frequency Grinder (Pot Type)_HDG Anti-Vibration Type (HDGT-18P)

NDT HIGH-FREQUENCY GRINDERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is lightweight and has excellent grinding power with little variation in rotational speed.
·Robust construction, long service life, and high efficiency.

Part Number
HDGT-18P SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPower Capacity Calculation Standard
(kVA)
Current
(A)
Output frequency
(Hz)
Input Frequency
(Hz)
Details Model Power Consumption
(W)
Trusco Code Current Application Inverter Power Mass
(g)

฿ 39,541.00

฿ 36,377.72

NDT HIGH-FREQUENCY GRINDERS 1 Piece(s) 10 Day(s) 3.710--Powerful/vibration resistant type2700394-082910AHFI-044B・HFI-130B4000

Loading...

  1. 1

Basic Information

Product Model Body Unloaded Rotational Speed(min-1) 8000 Cord Length(M) 2.5
No. of Cores 4 Core Type Accessories Available Grinding Wheel Diameter(mm) 180 (For High Speed)
Cord Length 2.5m Specifications 4-core type Usable Grindstone Peripheral Speed 4800m/min

Please check the type/dimensions/specifications of the part HDGT-18P in the 400 Hz High-Frequency Grinder (Pot Type)_HDG Anti-Vibration Type series.

Products with similar specification

Part Number
HDG-18P
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPower Capacity Calculation Standard
(kVA)
Current
(A)
Output frequency
(Hz)
Input Frequency
(Hz)
Details Model Power Consumption
(W)
Trusco Code Current Application Inverter Power Mass
(g)

฿ 37,927.00

1 Piece(s) 12 Day(s) 2.6740050 / 60Anti-Vibration Type1500394-08027AHFI-130B・HFI-044B3250