(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Has soft start & instant stop function.
· Lightweight type with little rotational speed fluctuation for excellent grinding power.
· Enables realization of work time reduction.
Product Model | Body | Unloaded Rotational Speed(min-1) | 8000 | Power Capacity Calculation Standard(kVA) | 2.5 |
---|---|---|---|---|---|
Current(A) | 6 | Cord Length(M) | 0.3 | Output frequency(Hz) | 400 |
No. of Cores | 6 Core Type | Input Frequency(Hz) | 50 / 60 | Accessories | Available |
Grinding Wheel Diameter(mm) | 180 (For High Speed) | Power Consumption(W) | 1400 | Cord Length | 0.3m |
Specifications | 6-core type | Usable Grindstone Peripheral Speed | 4800m/min | Current | 6A |
Application Inverter Power | HFI-044B・HFI-032B | Mass(g) | 2900 |
Please check the type/dimensions/specifications of the part SGHP-18AB in the 400 Hz High Frequency Grinder (pot type) _SGHP series.
Part Number |
---|
SGHP-18A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Details Model | Trusco Code |
---|---|---|---|---|---|---|
฿ 26,227.00 | 1 Piece(s) | 10 Day(s) | - | 394-0888 |
How can we improve?
How can we improve?