(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm Industry Bolt Cutter (Aluminum Handle) (AL-300)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
AL-300
AL-350
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Cutting Capacity (HRB 80 Soft Wire)
(mm)
Mass
(g)
Trusco Code

฿ 1,622.47

ARM BOLT CLIPPERS 1 Piece(s) 5 Day(s) 320 5 460 102-0471

฿ 2,677.00

ARM BOLT CLIPPERS 1 Piece(s) 11 Day(s) 370 6 700 102-0480

Basic Specifications

  • Main Body, Related Products
    Main Body
  • Cutting Capacity (HRC 40 Hard Wire)(mm)
    -
  • Features
    JIS acquired products, superior in durability.

Product Description

This bolt clipper is suitable for work in high places due to lightweight handles, excellent workability and durability.

[Specifications]
· Cutting Capacity (HRB 80 Soft Wire) (mm): 5, 6
· JIS B4643 Standard Product, superior in durability.

Part Number
AL-300
AL-350
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Cutting Capacity (HRB 80 Soft Wire)
(mm)
Mass
(g)
Trusco Code

฿ 1,622.47

ARM BOLT CLIPPERS 1 Piece(s) 5 Day(s) 320 5 460 102-0471

฿ 2,677.00

ARM BOLT CLIPPERS 1 Piece(s) 11 Day(s) 370 6 700 102-0480

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is an aluminum handle, it is lightweight and suitable for high-elevation work.
●A new JIS acquired commodity.

Specification

●Cutting Performance(mm) HRC 40 Hard Wire:-
●SPQ(piece):12