(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cushion Power Reamer (TCP-2)

Cushion Power Reamer (TCP-2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCP-2
TCP-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Inner and Outer Diameter (millimeters) Applicable Pipe Inner and Outer Diameter (inches) Overall Length
(mm)
Blade Length
(mm)
Mass
(g)
Trusco Code

฿ 757.00

PIPE REAMERS 1 Piece(s) 1 Day(s) 3 to 16 1/8~5/8 210 85 110 258-7441

฿ 905.00

PIPE REAMERS 1 Piece(s) 1 Day(s) 4~22 1/8~7/8 215 88 190 258-7459

Basic Specifications

  • Product Type
    Pipe reamer
  • Application
    For correction and enlargement of holes, deburring of steel/copper/PVC pipes. For copper pipes and thin steel plates (0.8 mm or less).
  • Material
    Blade: Medium carbon steel
  • Features
    As it is easy to grip, it can be rotated with a small force.

Product Description

[Features]
· As it is easy to grip, it can be rotated with a small force.
[Applications]
· For modification and enlargement of holes and deburring of steel/copper/PVC pipes.
· Copper pipes and thin steel sheet (0.8 mm or less).

Part Number
TCP-2
TCP-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Inner and Outer Diameter (millimeters) Applicable Pipe Inner and Outer Diameter (inches) Overall Length
(mm)
Blade Length
(mm)
Mass
(g)
Trusco Code

฿ 757.00

PIPE REAMERS 1 Piece(s) 1 Day(s) 3 to 16 1/8~5/8 210 85 110 258-7441

฿ 905.00

PIPE REAMERS 1 Piece(s) 1 Day(s) 4~22 1/8~7/8 215 88 190 258-7459

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because it is easy to grip, it can rotate with a small force.

Usage

●Correction and enlargement of holes, burring of iron pipes, copper tube, and PVC pipes.
●Copper pipe and thin steel plate(0.8mm or less).

Specification

●SPQ(piece):10

Materials

●Blade: Medium Carbon Steel