(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bar Ring Reamer (TBR-1)

Bar Ring Reamer (TBR-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TBR-0
TBR-1
TBR-1-1/2
TBR-2
TBR-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Inner and Outer Diameter (millimeters) Applicable Pipe Inner and Outer Diameter (inches) Overall Length
(mm)
Blade Length
(mm)
shank diameter
(mm)
Mass
(g)
Trusco Code

฿ 1,153.00

PIPE REAMERS 1 Piece(s) Same day 6~27 1/8~3/4 73 39 10 70 231-8636

฿ 1,641.00

PIPE REAMERS 1 Piece(s) Same day 7~35 1/8~1 108 48 10 140 231-8644

฿ 2,229.00

PIPE REAMERS 1 Piece(s) 1 Day(s) 7~44 1/8~1 1/2 130 58 12.7 260 231-8652

฿ 3,644.00

PIPE REAMERS 1 Piece(s) 1 Day(s) 8~53 1/8~2 140 77 12.7 400 231-8661

฿ 10,831.00

PIPE REAMERS 1 Piece(s) 1 Day(s) 21~80 3/4~3 150 100 18 1680 231-8679

Basic Specifications

  • Product Type
    Pipe reamer
  • Application
    Internal chamfering of polyvinyl chloride pipe steel tubes, etc.
  • Material
    Blade: Carbon steel
  • Features
    The product can be used on electric drills and tap handles.

Product Description

[Features]
· The product can be used on electric drills and tap handles.
[Applications]
· Internal chamfering of polyvinyl chloride pipe steel tubes, etc.

Part Number
TBR-0
TBR-1
TBR-1-1/2
TBR-2
TBR-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Inner and Outer Diameter (millimeters) Applicable Pipe Inner and Outer Diameter (inches) Overall Length
(mm)
Blade Length
(mm)
shank diameter
(mm)
Mass
(g)
Trusco Code

฿ 1,153.00

PIPE REAMERS 1 Piece(s) Same day 6~27 1/8~3/4 73 39 10 70 231-8636

฿ 1,641.00

PIPE REAMERS 1 Piece(s) Same day 7~35 1/8~1 108 48 10 140 231-8644

฿ 2,229.00

PIPE REAMERS 1 Piece(s) 1 Day(s) 7~44 1/8~1 1/2 130 58 12.7 260 231-8652

฿ 3,644.00

PIPE REAMERS 1 Piece(s) 1 Day(s) 8~53 1/8~2 140 77 12.7 400 231-8661

฿ 10,831.00

PIPE REAMERS 1 Piece(s) 1 Day(s) 21~80 3/4~3 150 100 18 1680 231-8679

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used with electric drills and tap handle.

Usage

●For chamfering the inner surface of PVC pipes and steel pipes.

Materials

●Blade: Carbon Steel