(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chassis Reamer (TCR-3)

Chassis Reamer (TCR-3)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TCR-1
TCR-3
TCR-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Inner and Outer Diameter (millimeters) Applicable Pipe Inner and Outer Diameter (inches) Overall Length
(mm)
Blade Length
(mm)
Mass
(g)
Trusco Code

฿ 373.00

PIPE REAMERS 1 Piece(s) Same day 3 to 12 1/8~1/2 125 80 70 231-8598

฿ 763.00

PIPE REAMERS 1 Piece(s) 1 Day(s) 4~22 1/8~7/8 125 88 160 231-8610

฿ 1,224.00

PIPE REAMERS 1 Piece(s) 12 Day(s) 4~32 1/8~1 1/4 150 105 330 231-8628

Basic Specifications

  • Product Type
    Pipe reamer
  • Application
    For chamfering copper pipes and PVC pipes. Copper pipes and thin steel sheet (0.8 mm or less), plastic and PVC.
  • Material
    Blade: Medium carbon steel
  • Features
    This item is used for boring holes in thin steel (iron) panel and chamfering pipe, etc.

Product Description

[Features]
· This item is used for boring holes in thin steel (iron) panel and chamfering pipe, etc.
[Applications]
· For chamfering copper pipes and PVC pipes.
· Copper pipes and thin steel sheet (0.8 mm or less), plastic and PVC.

Part Number
TCR-1
TCR-3
TCR-4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Inner and Outer Diameter (millimeters) Applicable Pipe Inner and Outer Diameter (inches) Overall Length
(mm)
Blade Length
(mm)
Mass
(g)
Trusco Code

฿ 373.00

PIPE REAMERS 1 Piece(s) Same day 3 to 12 1/8~1/2 125 80 70 231-8598

฿ 763.00

PIPE REAMERS 1 Piece(s) 1 Day(s) 4~22 1/8~7/8 125 88 160 231-8610

฿ 1,224.00

PIPE REAMERS 1 Piece(s) 12 Day(s) 4~32 1/8~1 1/4 150 105 330 231-8628

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Used for expanding the hole of a thin steel(iron) board and chamfer of pipes, etc.

Usage

●For chamfering of copper pipe, thin steel plate(0.8mm or less), PVC pipe, plastic and the like.

Materials

●Blade: Medium Carbon Steel