(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Reamer (for Copper/Stainless Steel Tube) (TSR-1)

Pipe Reamer (for Copper/Stainless Steel Tube) (TSR-1)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSR-1
TSR-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Inner and Outer Diameter (millimeters) Applicable Pipe Inner and Outer Diameter (inches) Mass
(g)
Trusco Code

฿ 3,390.00

PIPE REAMERS 1 Piece(s) Same day 12~54 1/2~2 1/8 450 326-5625

฿ 2,663.00

PIPE REAMERS 1 Piece(s) 1 Day(s) 8~35 5/16~13/8 200 326-5633

Basic Specifications

  • Product Type
    Pipe reamer
  • Blade part
    40 Blades for Copper and Stainless Steel
  • Material
    Main Body: Aluminum Alloy, Blade: Nickel Chrome Molybdenum Steel

Product Description

[Features]
· Inner/outer chamfering can be performed just by rotating.
· 40 blades made of special tool steel enable chamfering.
[Applications]
· For stainless steel, copper, iron, aluminum, brass and hard PVC tubes.

Part Number
TSR-1
TSR-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Inner and Outer Diameter (millimeters) Applicable Pipe Inner and Outer Diameter (inches) Mass
(g)
Trusco Code

฿ 3,390.00

PIPE REAMERS 1 Piece(s) Same day 12~54 1/2~2 1/8 450 326-5625

฿ 2,663.00

PIPE REAMERS 1 Piece(s) 1 Day(s) 8~35 5/16~13/8 200 326-5633

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can chamfer inner and outer by just rotating.

Usage

●For stainless steel, copper, iron, aluminum, brass, hard PVC.

Specification

●SPQ(piece):6

Materials

●Main Body: Aluminum Alloy
●Blade: Nickel Chrome Molybdenum Steel