(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Reamer (for Copper/Aluminum Tube)

Pipe Reamer (for Copper/Aluminum Tube)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of GFR-214

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    4~38
  • Applicable Pipe Inner and Outer Diameter (inches)
    3/16~1 1/2
  • Blade part
    3 Blades for Copper and Aluminum
  • Mass(g)
    43
  • Trusco Code
    125-6840
  • Application
    For copper, steel, aluminum, brass and hardened PVC piping.
  • Material
    Main Body: Plastic, Blade: Steel (SK5)
  • Features
    Inner/outer chamfering can be performed just by rotating.
Part Number
GFR-214
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 489.00

PIPE REAMERS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    4~38
  • Applicable Pipe Inner and Outer Diameter (inches)
    3/16~1 1/2
  • Blade part
    3 Blades for Copper and Aluminum
  • Mass(g)
    43
  • Trusco Code
    125-6840
  • Application
    For copper, steel, aluminum, brass and hardened PVC piping.
  • Material
    Main Body: Plastic, Blade: Steel (SK5)
  • Features
    Inner/outer chamfering can be performed just by rotating.

Product Description

[Features]
· Inner/outer chamfering can be performed just by rotating.
[Applications]
· For copper, steel, aluminum, brass and hardened PVC piping.

Specifications of GFR-214

  • Product Type
    Pipe reamer
  • Applicable Pipe Inner and Outer Diameter (millimeters)
    4~38
  • Applicable Pipe Inner and Outer Diameter (inches)
    3/16~1 1/2
  • Blade part
    3 Blades for Copper and Aluminum
  • Mass(g)
    43
  • Trusco Code
    125-6840
  • Application
    For copper, steel, aluminum, brass and hardened PVC piping.
  • Material
    Main Body: Plastic, Blade: Steel (SK5)
  • Features
    Inner/outer chamfering can be performed just by rotating.
Part Number
GFR-214
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 489.00

PIPE REAMERS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can chamfer inner and outer by just rotating.

Usage

●For copper, iron, aluminum, brass, and hard PVC pipe.

Specification

●Applicable Pipe Inside And Outer Diameter Inch(mm):3/16 to 1 1/2(4 to 38)
●Blade Part:3 Blades
●SPQ(piece):1

Materials

●Main Body: Plastic
●Blade: Steel(SK5)