(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Cutter Replacement Blade for Thread Cutter (REX/Asada Common) (TPM-38)

Pipe Cutter Replacement Blade for Thread Cutter (REX/Asada Common) (TPM-38)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPM-38
TPM-38S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Application Trusco Code

฿ 554.00

THREADING MACHINES 1 Piece(s) 12 Day(s) For iron pipe 282-8502

฿ 614.00

THREADING MACHINES 1 Piece(s) 10 Day(s) For stainless steel pipes 282-8511

Basic Specifications

  • Product Type
    Parts for Threading Machine
  • Main Body, Related Products
    Main Body
  • blade diameter(mm)
    38
  • Hole Diameter(mm)
    9
  • Mass(g)
    30
  • Compatible Model
    REX N40A、NA40A3、S40A、S40A3、S50A、S50A3、S80A、S80A3、N100A、Asada BE511、BE5AT、BE5AA、BE5AM、BE800、BE8AT、BE8AA、BE8AM、BE1AA、BE1AM

Product Description

[Specifications]
·This is a pipe cutter replacement blade for threading machines that can also be used for Asada.

Part Number
TPM-38
TPM-38S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Application Trusco Code

฿ 554.00

THREADING MACHINES 1 Piece(s) 12 Day(s) For iron pipe 282-8502

฿ 614.00

THREADING MACHINES 1 Piece(s) 10 Day(s) For stainless steel pipes 282-8511

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Blade Diameter(mm):38
●Hole Diameter(mm):9
●SPQ(piece):10
●Surface Treatment: Black Dye
●Compatible Model:(REX) N40A, NA40A3, S40A, S40A3, S50A, NS50A, F50A, F50A3, S50A3, NS50A3, S80A, NS80A, S80A3, N80A3, NS80A3, F80A, F80A3, F80A3GX, N100A (Asada) BE511, BE5AT, BE5AA, BE5AM, BE800, BE8AT, BE8AA, BE8AM, BE1AA,