(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube Bender (Supports 3 Sizes)

Tube Bender (Supports 3 Sizes)

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of GFB-3TM

  • Unit of representation
    For Millimeter Type
  • Applicable Pipe Dia.
    6、8、10
  • Bending radius R
    17mm
  • Dimension Left Hand(mm)
    190
  • Dimension Right Hand(mm)
    160.6
  • Bendable Wall Thickness (Soft Copper Tube)(mm)
    6/8 mm pipe: 1.2, 10 mm pipe: 1.4
  • Bendable Wall Thickness (Mildly Viscous Aluminum Tube)(mm)
    1.2
  • Bending Angle
    0~90°
  • Trusco Code
    125-5894
  • Mass(g)
    410
Part Number
GFB-3TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,055.00

TUBE BENDERS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Unit of representation
    For Millimeter Type
  • Applicable Pipe Dia.
    6、8、10
  • Bending radius R
    17mm
  • Dimension Left Hand(mm)
    190
  • Dimension Right Hand(mm)
    160.6
  • Bendable Wall Thickness (Soft Copper Tube)(mm)
    6/8 mm pipe: 1.2, 10 mm pipe: 1.4
  • Bendable Wall Thickness (Mildly Viscous Aluminum Tube)(mm)
    1.2
  • Bending Angle
    0~90°
  • Trusco Code
    125-5894
  • Mass(g)
    410

Product Description

[Features]
· For precisely bending soft copper and aluminum pipes, etc.
· Capable of 6, 8 and 10 mm bending.
[Applications]
· For bending soft copper and aluminum pipes.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Specifications of GFB-3TM

  • Unit of representation
    For Millimeter Type
  • Applicable Pipe Dia.
    6、8、10
  • Bending radius R
    17mm
  • Dimension Left Hand(mm)
    190
  • Dimension Right Hand(mm)
    160.6
  • Bendable Wall Thickness (Soft Copper Tube)(mm)
    6/8 mm pipe: 1.2, 10 mm pipe: 1.4
  • Bendable Wall Thickness (Mildly Viscous Aluminum Tube)(mm)
    1.2
  • Bending Angle
    0~90°
  • Trusco Code
    125-5894
  • Mass(g)
    410
Part Number
GFB-3TM
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,055.00

TUBE BENDERS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1