(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tube bender (for stainless steel / copper / aluminum)

Tube bender (for stainless steel / copper / aluminum)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 2,548.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GFB-S6M
GFB-S8M
GFB-S10M
GFB-S12M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Dia. Bending radius R Dimension Left Hand
(mm)
Dimension Right Hand
(mm)
Bendable Wall Thickness (Soft Copper Tube)
(mm)
Bendable Wall Thickness (Iron Tube)
(mm)
Bendable Wall Thickness (Stainless Steel)
(mm)
Trusco Code Mass
(g)

฿ 2,548.00

TUBE BENDERS 1 Piece(s) 1 Day(s) 6 14mm 204 197 1.2 0.4 0.4 125-6343 390

฿ 2,935.00

TUBE BENDERS 1 Piece(s) 1 Day(s) 8 17mm 250 250 1.2 0.4 0.4 125-6351 690

฿ 4,103.00

TUBE BENDERS 1 Piece(s) Same day 10 23mm 306 300 1.4 0.6 0.6 125-6360 1120

฿ 4,958.00

TUBE BENDERS 1 Piece(s) 1 Day(s) 12 38mm 342 325 1.4 0.6 0.6 125-6378 1370

Basic Specifications

  • Unit of representation
    For Millimeter Type
  • Bending Angle
    0~180°
  • Application
    For bending copper, steel and stainless steel pipes.
  • Features
    For bending copper, steel pipes and thin stainless steel tubes smoothly up to 180°.

Product Description

[Features]
· For bending copper, steel pipes and thin stainless steel tubes smoothly up to 180°.
[Applications]
· For bending copper, steel and stainless steel pipes.

· ประหยัดเวลาในการเทียบ สินค้าทนทานต่อการใช้งาน!

Part Number
GFB-S6M
GFB-S8M
GFB-S10M
GFB-S12M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Applicable Pipe Dia. Bending radius R Dimension Left Hand
(mm)
Dimension Right Hand
(mm)
Bendable Wall Thickness (Soft Copper Tube)
(mm)
Bendable Wall Thickness (Iron Tube)
(mm)
Bendable Wall Thickness (Stainless Steel)
(mm)
Trusco Code Mass
(g)

฿ 2,548.00

TUBE BENDERS 1 Piece(s) 1 Day(s) 6 14mm 204 197 1.2 0.4 0.4 125-6343 390

฿ 2,935.00

TUBE BENDERS 1 Piece(s) 1 Day(s) 8 17mm 250 250 1.2 0.4 0.4 125-6351 690

฿ 4,103.00

TUBE BENDERS 1 Piece(s) Same day 10 23mm 306 300 1.4 0.6 0.6 125-6360 1120

฿ 4,958.00

TUBE BENDERS 1 Piece(s) 1 Day(s) 12 38mm 342 325 1.4 0.6 0.6 125-6378 1370

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Thin-wall tube of soft copper refrigeration pipe, iron tube, stainless steel tube can be bent smoothly up to 180°.

Usage

●Bending process of soft copper pipe, iron pipe, and stainless steel pipe.

Specification

●Type:For millimeters
●SPQ(piece):1
●Bending Angle: 0 to 180°