(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DC-L560BBL |
DC-L560BSFBL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Details Type | Trusco Code | Features 2 | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 189.00 |
CUTTERKNIVES | 1 Piece(s) | 1 Day(s) | 167 | Main Body | 401-3069 | - | 99 | ||
฿ 581.28 |
TJD CUTTER KNIVES | 1 Piece(s) | 31 Day(s) | 202 | Body (with Holster) | 401-3077 | Comes with a holster and lock for preventing dropping and loss. | 163 |
[Features]
· Quenched stainless steel is used on the entire holder.
· Since the holder has the same hardness as a screwdriver, the cutter can be used as a multi-functional tool to tighten, hammer, and pull out screws.
· The elastomer resin grip is easy to grip and is slip resistant.
[Applications]
· Cutter for Thick Item Cutting
Part Number |
---|
DC-L560BBL |
DC-L560BSFBL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) |
Details Type | Trusco Code | Features 2 | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 189.00 |
CUTTERKNIVES | 1 Piece(s) | 1 Day(s) | 167 | Main Body | 401-3069 | - | 99 | ||
฿ 581.28 |
TJD CUTTER KNIVES | 1 Piece(s) | 31 Day(s) | 202 | Body (with Holster) | 401-3077 | Comes with a holster and lock for preventing dropping and loss. | 163 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?