(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver Cutter L500 Holster

Screwdriver Cutter L500 Holster

You can add up to 6 items to the comparison list.

Loading...

Specifications of DC-L500YSFBL

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    202
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50・CB-50D
  • Trusco Code
    401-3051
  • Features 1
    Includes a holster with lock to prevent dropping and loss.
  • Mass(g)
    160
Part Number
DC-L500YSFBL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 513.44

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    202
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50・CB-50D
  • Trusco Code
    401-3051
  • Features 1
    Includes a holster with lock to prevent dropping and loss.
  • Mass(g)
    160

Product Description

[Features]
· Quenched stainless steel is used on the entire holder.
· Since the holder has the same hardness as a screwdriver, the cutter can be used as a multi-functional tool to tighten, hammer, and pull out screws.
· The resin holster is resistant to cutting and scratches, and does not become misshapen under rain or oil.
· Comes witha holster and lock for preventing dropping and loss.
· The tip of the holder has a hardness 3.5 times that of conventional products, making it resistant to being crushed, resulting in a long lifespan.
[Applications]
· Cutter for Thick Item Cutting

Specifications of DC-L500YSFBL

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    202
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50・CB-50D
  • Trusco Code
    401-3051
  • Features 1
    Includes a holster with lock to prevent dropping and loss.
  • Mass(g)
    160
Part Number
DC-L500YSFBL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 513.44

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1