(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gray L, holster (w/ holder case for Gray L) (LC560YHSBL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LC560YHSBL
LC561RHSBL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code

฿ 509.00

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s) 377-1814

฿ 509.00

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s) 377-1822

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    180
  • Details Type
    Main Body
  • Adjustable Replacement Blade
    CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50
  • Features 1
    Comes with sturdy 0.8 mm thick blade holder.
  • Features 2
    Since this is a dedicated Gri-L case, it fits the cutter perfectly and does not fall out even when upside down.
  • Mass(g)
    162
Part Number
LC560YHSBL
LC561RHSBL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Trusco Code

฿ 509.00

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s) 377-1814

฿ 509.00

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s) 377-1822

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is a double molding of resin, compared to nylon, it is strong against rubbing, compared with leather, it is strong against water and oil.

Specification

●Total Length(mm):180
●SPQ(piece):6
●Blade Thickness: 0.5mm