- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
|
฿ 203.00
฿ 140.11
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
377-1792 |
|
฿ 203.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
1 Day(s)
|
377-1806 |
|
฿ 187.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
1 Day(s)
|
298-5047 |
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 155
-
- Details Type
- Main Body
-
- Adjustable Replacement Blade
- CBL-SG10・CBL-SG50・CBL-SK10・CBL-SK50
-
- Features 1
- The gloves do not slip off easily and have elastomer plastic grip.
-
- Mass(g)
- 84
Product Description
[Features]
●Auto lock type(locking force 25kg)
[Specification]
●Total Length(mm):155
●Blade Thickness: 0.5mm
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Trusco Code |
|
฿ 203.00
฿ 140.11
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
377-1792 |
|
฿ 203.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
1 Day(s)
|
377-1806 |
|
฿ 187.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
1 Day(s)
|
298-5047 |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Auto lock type(locking force 25kg).Specification
●Total Length(mm):155
●Blade Thickness: 0.5mm
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?