- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Art Knife Pro Replacement Blade Straight-Blade【5 Pieces Per Package】
Specifications of XB157T
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.5
-
- Details Type
- Replacement Blade
-
- Pcs./Box.(sheet)
- 5
-
- Trusco Code
- 360-6520
-
- Conforming model 1
- 157B
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 127.00
|
CUTTER KNIVES
|
1 Pack(s)
|
5 Pieces Per Package
|
|
Same day
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.5
-
- Details Type
- Replacement Blade
-
- Pcs./Box.(sheet)
- 5
-
- Trusco Code
- 360-6520
-
- Conforming model 1
- 157B
Product Description
[Features]
· A straight blade with a 23-degree cutting edge angle which is suitable for ultra-finely detailed cuts.
[Applications]
· Replacement blade for artistic knife for professional crafting "Art Knife Pro" (straight blade).
Specifications of XB157T
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Replacement Blade
-
- Blade thickness(mm)
- 0.5
-
- Details Type
- Replacement Blade
-
- Pcs./Box.(sheet)
- 5
-
- Trusco Code
- 360-6520
-
- Conforming model 1
- 157B
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
|
฿ 127.00
|
CUTTER KNIVES
|
1 Pack(s)
|
5 Pieces Per Package
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●An art knife for full-scale workmanship adopting a rubber grip.
●Three kinds of blades can be used for a wide range of uses.Specification
●Q'ty Per Box (sheet): 5
●SPQ (box): 10
●Blade Thickness: 0.5 mm (XB157T)Materials
●Main Body: Nylon Resin (including 20% glass fiber)
●Blade: Alloy Tool Steel
●Blade: Alloy Tool Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?