(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Black Blade (Small) Replacement Blade【10-50 Pieces Per Package】 (BB50K)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BB10K
BB50K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pcs./Box.
(sheet)
JAN Code Trusco Code Conforming model 3 Conforming model 4 Mass
(g)

฿ 75.00

CUTTER KNIVES 1 Pack(s)

10 Pieces Per Package

Same day 10 4901165300201 360-1382 144B, 191B - 38

฿ 272.00

CUTTER KNIVES 1 Pack(s)

50 Pieces Per Package

Same day 50 4901165104359 250-6114 LTD-02, LTD-03, LTD-04 144B, 191B 117.6

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.38
  • Details Type
    Replacement Blade
  • Replacement Blade Only
    Black Blade
  • Material (blade part)
    Alloy tool steel
  • Features
    A super sharp edge polishing blade that emphasizes sharpness.
  • Conforming model 1
    3B-1, 208B, 166BY
  • Conforming model 2
    198B, 2B, LTD-01

Product Description

[Features]
· Stainless steel blade: Rust-resistant stainless steel blade.
· Black Blade: A super sharp edged polishing blade with an emphasis on sharpness.
· White blade: All-purpose type featuring outstanding durability.
[Applications]
· Suitable for light work and general office work.

Part Number
BB10K
BB50K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Pcs./Box.
(sheet)
JAN Code Trusco Code Conforming model 3 Conforming model 4 Mass
(g)

฿ 75.00

CUTTER KNIVES 1 Pack(s)

10 Pieces Per Package

Same day 10 4901165300201 360-1382 144B, 191B - 38

฿ 272.00

CUTTER KNIVES 1 Pack(s)

50 Pieces Per Package

Same day 50 4901165104359 250-6114 LTD-02, LTD-03, LTD-04 144B, 191B 117.6

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Blade Thickness: 0.38 mm

Materials

●High carbon stainless steel (SSB5K only, others are made of alloy tool steel)