(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SB10K |
SB50K |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Pcs./Box. (sheet) |
Trusco Code | Conforming model 1 | Conforming model 2 | Conforming model 3 |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 82.00 |
CUTTER KNIVES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 10 | 360-7151 | 3B-1, 208B, 166BY, 144B | 198B, 2B, LTD-01, 191B | LTD-02, LTD-03, LTD-04 | ||
฿ 318.49 |
CUTTER KNIVES | 1 Pack(s) |
50 Pieces Per Package |
12 Day(s) | 50 | 360-7160 | 3B-1, 208B, 166BY, 198B, 144B | 191B, 2B, LTD-01, 02, 03, 04 | - |
[Features]
· Stainless steel blade: Rust-resistant stainless steel blade.
· Black Blade: A super sharp edged polishing blade with an emphasis on sharpness.
· White blade: All-purpose type featuring outstanding durability.
[Applications]
· Suitable for light work and general office work.
Part Number |
---|
SB10K |
SB50K |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Pcs./Box. (sheet) |
Trusco Code | Conforming model 1 | Conforming model 2 | Conforming model 3 |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 82.00 |
CUTTER KNIVES | 1 Pack(s) |
10 Pieces Per Package |
1 Day(s) | 10 | 360-7151 | 3B-1, 208B, 166BY, 144B | 198B, 2B, LTD-01, 191B | LTD-02, LTD-03, LTD-04 | ||
฿ 318.49 |
CUTTER KNIVES | 1 Pack(s) |
50 Pieces Per Package |
12 Day(s) | 50 | 360-7160 | 3B-1, 208B, 166BY, 198B, 144B | 191B, 2B, LTD-01, 02, 03, 04 | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?