- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Universal M Thick Cutter
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of 203B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.45
-
- Overall Length(mm)
- 138
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- MTB5K, MTB20K, MTBB5K, MTBB20K
-
- JAN Code
- 4901165202239
-
- Trusco Code
- 342-8737
-
- Material (Main Body)
- ABS resin (recycled 100%)
-
- Material (blade part)
- Alloy tool steel
-
- Features
- This product can be used in a wide range of applications from thin paper to thick cardboard.
-
- Mass(g)
- 29.5
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 154.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
1 Day(s)
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.45
-
- Overall Length(mm)
- 138
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- MTB5K, MTB20K, MTBB5K, MTBB20K
-
- JAN Code
- 4901165202239
-
- Trusco Code
- 342-8737
-
- Material (Main Body)
- ABS resin (recycled 100%)
-
- Material (blade part)
- Alloy tool steel
-
- Features
- This product can be used in a wide range of applications from thin paper to thick cardboard.
-
- Mass(g)
- 29.5
Product Description
[Features]
· Fitted with an M thick blade of 0.45 mm thickness in the slim form, it is Medium Size Cutter knife of completely new standard.
· It is widely available from thin paper to thick cardboard.
· It is the auto-lock type that can fix the blade at the touch of a button.
· It is cutter for left and right uses.
Specifications of 203B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.45
-
- Overall Length(mm)
- 138
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- MTB5K, MTB20K, MTBB5K, MTBB20K
-
- JAN Code
- 4901165202239
-
- Trusco Code
- 342-8737
-
- Material (Main Body)
- ABS resin (recycled 100%)
-
- Material (blade part)
- Alloy tool steel
-
- Features
- This product can be used in a wide range of applications from thin paper to thick cardboard.
-
- Mass(g)
- 29.5
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 154.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
1 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Medium-sized utility knife with a completely new standard, slim form fitted with M blade thickness with 0.45mm blade thickness.
●Cutter for both right-handed and left-handed users.Specification
●Total Length (mm): 138
●Compatible Replacement Blade: MTB5K
●SPQ (piece): 10
●Blade Thickness: 0.45 mmMaterials
●Main Body: ABS Resin (100% recycled)
●Blade: Alloy Tool Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?