(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Model M Long Cutter

Special Model M Long Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 201B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.2
  • Overall Length(mm)
    167
  • Details Type
    Main Body
  • Compatible Replacement Blades
    MBBLG50K
  • JAN Code
    4901165202208
  • Trusco Code
    342-8729
  • Material (Main Body)
    ABS resin (contains 10% glass fiber), Stainless steel (SUS420J2) quenching + Chrome plating
  • Material (blade part)
    Alloy tool steel
  • Features
    The product features the firmness of medium length blades, although the blade is ultrathin and facilitates cutting with little shaking.
  • Mass(g)
    33
Part Number
201B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 385.00

OLF CUTTER KNIVES 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.2
  • Overall Length(mm)
    167
  • Details Type
    Main Body
  • Compatible Replacement Blades
    MBBLG50K
  • JAN Code
    4901165202208
  • Trusco Code
    342-8729
  • Material (Main Body)
    ABS resin (contains 10% glass fiber), Stainless steel (SUS420J2) quenching + Chrome plating
  • Material (blade part)
    Alloy tool steel
  • Features
    The product features the firmness of medium length blades, although the blade is ultrathin and facilitates cutting with little shaking.
  • Mass(g)
    33

Product Description

[Features]
· The blade for mounting is a single special Black Blade which can replace its blade edge 21 times.
· The product features the firmness of medium length blades, although the blade is ultrathin and facilitates cutting with little shaking.
· Blades can be fixed securely in place using the auto-locking slider.
· An ultra-thin blade with 0.2 mm blade thickness which keeps the cut inconspicuous.
[Applications]
· Professional dedicatedcutter forcuttingcloth,paper, etc.

Specifications of 201B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.2
  • Overall Length(mm)
    167
  • Details Type
    Main Body
  • Compatible Replacement Blades
    MBBLG50K
  • JAN Code
    4901165202208
  • Trusco Code
    342-8729
  • Material (Main Body)
    ABS resin (contains 10% glass fiber), Stainless steel (SUS420J2) quenching + Chrome plating
  • Material (blade part)
    Alloy tool steel
  • Features
    The product features the firmness of medium length blades, although the blade is ultrathin and facilitates cutting with little shaking.
  • Mass(g)
    33
Part Number
201B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 385.00

OLF CUTTER KNIVES 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cutter: 201B

Cutter: 201B

Replacement blades

Replacement blades


Features
· The blade for mounting is a single special Black Blade which can replace its blade edge 21 times.
· The product features the firmness of medium length blades, although the blade is ultrathin and facilitates cutting with little shaking.
· Blades can be fixed securely in place using the auto-locking slider.
· With non-slip rubber holder
Specifications
· Blade thickness: 0.2 mm
Material
· Body: ABS resin (with 10% glass fiber)
· Body (matel part): Stainless steel (SUS420J2) quenching + Chrome plating
· Blade: Alloy tool steel
 
Trusco codePart numberTotal length
(mm)
Compatible replacement bladeMass
(g)
342-8729201B167MBBLG50K33