(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Model M Cutter

Special Model M Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of 145B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.25
  • Overall Length(mm)
    146
  • Details Type
    Main Body
  • Compatible Replacement Blades
    MBB50K
  • JAN Code
    4901165200402
  • Trusco Code
    360-7666
  • Material (Main Body)
    ABS resin (contains 10% glass fiber)
  • Material (blade part)
    Alloy tool steel
  • Features
    Ultrathin blade (0.25 mm thickness) for superior entry for a clean cut.
  • Mass(g)
    29
Part Number
145B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 241.62

OLF CUTTER KNIVES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.25
  • Overall Length(mm)
    146
  • Details Type
    Main Body
  • Compatible Replacement Blades
    MBB50K
  • JAN Code
    4901165200402
  • Trusco Code
    360-7666
  • Material (Main Body)
    ABS resin (contains 10% glass fiber)
  • Material (blade part)
    Alloy tool steel
  • Features
    Ultrathin blade (0.25 mm thickness) for superior entry for a clean cut.
  • Mass(g)
    29

Product Description

[Features]
· Professional dedicated medium cutter for cutting cloth, paper, etc. Has an ultra-thin blade (0.25 mm thickness) for a superior entry providing a clean cut. With anti-slip rubber.
· It is an auto-lock type that can fix the blade with a single touch.

Specifications of 145B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.25
  • Overall Length(mm)
    146
  • Details Type
    Main Body
  • Compatible Replacement Blades
    MBB50K
  • JAN Code
    4901165200402
  • Trusco Code
    360-7666
  • Material (Main Body)
    ABS resin (contains 10% glass fiber)
  • Material (blade part)
    Alloy tool steel
  • Features
    Ultrathin blade (0.25 mm thickness) for superior entry for a clean cut.
  • Mass(g)
    29
Part Number
145B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 241.62

OLF CUTTER KNIVES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cutter: 145B

Cutter: 145B

Replacement blades

Replacement blades


Features
· Professional dedicated medium cutter for cutting cloth, paper, etc. Has an ultra-thin blade (0.25 mm thickness) for a superior entry providing a clean cut. With anti-slip rubber.
· It is an auto-lock type that can fix the blade with a single touch.
Specifications
· Blade thickness: 0.25 mm
Material
· Body: ABS resin (with 10% glass fiber)
· Blade: Alloy tool steel
 
Trusco codePart numberTotal length
(mm)
Compatible replacement bladeMass
(g)
360-7666145B146XB14129