(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Special Model A Cutter

Special Model A Cutter

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 144B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    142
  • Details Type
    Main Body
  • Compatible Replacement Blades
    SSB5K, BB10K, BB50K, SB10K, SB50K
  • JAN Code
    4901165200396
  • Trusco Code
    360-7658
  • Material (Main Body)
    ABS resin (contains 10% glass fiber)
  • Material (blade part)
    Alloy tool steel
  • Features
    It is an auto-lock type that can fix the blade with a single touch.
  • Mass(g)
    23.5
Part Number
144B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 206.47

CUTTER KNIVES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    142
  • Details Type
    Main Body
  • Compatible Replacement Blades
    SSB5K, BB10K, BB50K, SB10K, SB50K
  • JAN Code
    4901165200396
  • Trusco Code
    360-7658
  • Material (Main Body)
    ABS resin (contains 10% glass fiber)
  • Material (blade part)
    Alloy tool steel
  • Features
    It is an auto-lock type that can fix the blade with a single touch.
  • Mass(g)
    23.5

Product Description

[Features]
· It is professional Standard Duty Cutters for cutting cloth, paper, etc.
· A holder supplied with non-slip rubber.
· It is the auto-lock type that can fix the blade at the touch of a button.

Specifications of 144B

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    142
  • Details Type
    Main Body
  • Compatible Replacement Blades
    SSB5K, BB10K, BB50K, SB10K, SB50K
  • JAN Code
    4901165200396
  • Trusco Code
    360-7658
  • Material (Main Body)
    ABS resin (contains 10% glass fiber)
  • Material (blade part)
    Alloy tool steel
  • Features
    It is an auto-lock type that can fix the blade with a single touch.
  • Mass(g)
    23.5
Part Number
144B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 206.47

CUTTER KNIVES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Small cutter for pro cutting of cloth, paper, etc.

Specification

●Total Length (mm): 142
●SPQ (piece): 10
●Blade Thickness: 0.38 mm

Materials

●Main Body: ABS Resin (including 10% glass fiber)
●Blade: Alloy Tool Steel