- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
- การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series” |
Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
Repeat-Fire Small Cutter MZ-S Type
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of 191B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.38
-
- Overall Length(mm)
- 142
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- SSB5K, BB10K, BB50K, SB10K, SB50K
-
- JAN Code
- 4901165201591
-
- Trusco Code
- 274-8916
-
- Material (Main Body)
- ABS resin (contains 20% glass fiber)
-
- Material (blade part)
- Alloy tool steel
-
- Features
- A back cover method unique to OLFA is used, which facilitates replacement of blades.
-
- Mass(g)
- 31
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 255.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.38
-
- Overall Length(mm)
- 142
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- SSB5K, BB10K, BB50K, SB10K, SB50K
-
- JAN Code
- 4901165201591
-
- Trusco Code
- 274-8916
-
- Material (Main Body)
- ABS resin (contains 20% glass fiber)
-
- Material (blade part)
- Alloy tool steel
-
- Features
- A back cover method unique to OLFA is used, which facilitates replacement of blades.
-
- Mass(g)
- 31
Product Description
[Features]
· It is a 5-Multi-Blade Auto-Load Cutter Knife S-type that does not stop the hands of work.
· For blade replacement, OLFA's own simple method of back cover is adopted.
· It is the auto-lock type that can fix the blade at the touch of a button.
Specifications of 191B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.38
-
- Overall Length(mm)
- 142
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- SSB5K, BB10K, BB50K, SB10K, SB50K
-
- JAN Code
- 4901165201591
-
- Trusco Code
- 274-8916
-
- Material (Main Body)
- ABS resin (contains 20% glass fiber)
-
- Material (blade part)
- Alloy tool steel
-
- Features
- A back cover method unique to OLFA is used, which facilitates replacement of blades.
-
- Mass(g)
- 31
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 255.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●5 blade type small utility knife which will not interrupt your work.Specification
●Total Length (mm): 142
●SPQ (piece): 10
●Blade Thickness: 0.38 mm
●With replacement blade x 2 (white blade)Materials
●Main Body: ABS Resin (including 20% glass fiber)
●Blade: Alloy Tool Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?