(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

No Snap off Line Replacement Blade Large【50-300 Pieces Per Package】【50-300 Pieces Per Package】 (LB300-OSN)

No Snap off Line Replacement Blade Large【50-300 Pieces Per Package】 (LB300-OSN)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LB50K-OSN
LB300-OSN
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Pcs./Box.
(sheet)
JAN Code Trusco Code Features Mass
(g)

฿ 604.01

REPLACEMENT BLADE 1 Pack(s)

50 Pieces Per Package

12 Day(s) For Large Cutter 50 4901165300386 435-0219 It is a spare blade without a snapoff line that's suitable for countermeasures against contamination of foreign matter. It is a versatile type that's excellent in durability. 352

฿ 3,619.71

CUTTER KNIVES 1 Pack(s)

300 Pieces Per Package

1 Day(s) Replacement Blade 300 4901165300492 374-5341 All-purpose type featuring outstanding durability. 2050

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    110
  • Overall Width(mm)
    18
  • Overall thickness(mm)
    0.5
  • Material (blade part)
    Alloy tool steel

Product Description

[Features]
· It is Spare blade without polygonal line, suited for contamination countermeasures, etc.
· It is the Universal Type with excellent durability.
[Application]
· A Replacement Blade without a Polygonal Curve

Part Number
LB50K-OSN
LB300-OSN
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Details Type Pcs./Box.
(sheet)
JAN Code Trusco Code Features Mass
(g)

฿ 604.01

REPLACEMENT BLADE 1 Pack(s)

50 Pieces Per Package

12 Day(s) For Large Cutter 50 4901165300386 435-0219 It is a spare blade without a snapoff line that's suitable for countermeasures against contamination of foreign matter. It is a versatile type that's excellent in durability. 352

฿ 3,619.71

CUTTER KNIVES 1 Pack(s)

300 Pieces Per Package

1 Day(s) Replacement Blade 300 4901165300492 374-5341 All-purpose type featuring outstanding durability. 2050

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A replacement blade without a broken line suitable for countermeasures against contamination of foreign objects.

Specification

●Blade Thickness (mm): 0.5
●SPQ (box): 10

Materials

●Blade: Alloy Tool Steel