- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Limited CK (Stainless Steel Blade)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of LTD-06
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 1.2
-
- Overall Length(mm)
- 114.5
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- XB34
-
- Trusco Code
- 342-9067
-
- Material (blade part)
- Stainless steel (SUS420J2)
-
- Features
- Universal knife which can be used for shaving or cutting with its excellent sharpness.
-
- Mass(g)
- 47
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 198.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 1.2
-
- Overall Length(mm)
- 114.5
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- XB34
-
- Trusco Code
- 342-9067
-
- Material (blade part)
- Stainless steel (SUS420J2)
-
- Features
- Universal knife which can be used for shaving or cutting with its excellent sharpness.
-
- Mass(g)
- 47
Product Description
[Features]
· It is cutout knife of OLFA Limited Series with a sense of quality.
· It is versatile knife with tough sharpness for milling and cutting.
· A wide range of uses from handiwork to outdoor work.
Specifications of LTD-06
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 1.2
-
- Overall Length(mm)
- 114.5
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- XB34
-
- Trusco Code
- 342-9067
-
- Material (blade part)
- Stainless steel (SUS420J2)
-
- Features
- Universal knife which can be used for shaving or cutting with its excellent sharpness.
-
- Mass(g)
- 47
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 198.00
|
CUTTER KNIVES
|
1 Piece(s)
|
|
Same day
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A multi-purpose knife which has tough sharpness for sharpening and cutting.
●Widely used for handwork to outdoor.Specification
●Total Length (mm): 114.5
●Compatible Replacement Blade: XB34
●SPQ (piece): 6
●Blade Thickness: 1.2 mmMaterials
●Main Body: ABS Resin
●Blade: Stainless Steel (SUS420J2)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?