(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Limited FA

Limited FA

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of LTD-01

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    149
  • Details Type
    Main Body
  • Compatible Replacement Blades
    SSB5B, BB10K, BB50K, SB10K, SB50K
  • Trusco Code
    342-9016
  • Features
    A new automatic lock securely locks in use and is designed to be secure so that the blade easily returns to the holder even if it is dropped.
  • Mass(g)
    30.2
Part Number
LTD-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 158.00

CUTTER KNIVES 1 Piece(s) 10 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    149
  • Details Type
    Main Body
  • Compatible Replacement Blades
    SSB5B, BB10K, BB50K, SB10K, SB50K
  • Trusco Code
    342-9016
  • Features
    A new automatic lock securely locks in use and is designed to be secure so that the blade easily returns to the holder even if it is dropped.
  • Mass(g)
    30.2

Product Description

[Features]
· It is Standard Duty Cutter of OLFA Limited Series with a sense of quality.
· New auto-lock system is a reliable design in which the blade locks securely when in use, and easily returns into the holder even when being dropped.
· It is cutter for left and right uses.

Specifications of LTD-01

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    149
  • Details Type
    Main Body
  • Compatible Replacement Blades
    SSB5B, BB10K, BB50K, SB10K, SB50K
  • Trusco Code
    342-9016
  • Features
    A new automatic lock securely locks in use and is designed to be secure so that the blade easily returns to the holder even if it is dropped.
  • Mass(g)
    30.2
Part Number
LTD-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 158.00

CUTTER KNIVES 1 Piece(s) 10 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A small cutter of olfa/limited series of fine quality.

Specification

●Total Length (mm): 149
●SPQ (piece): 6
●Blade Thickness: 0.38 mm

Materials

●Main Body: ABS Resin
●Blade: Alloy Tool Steel