(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Limited AL

Limited AL

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of LTD-08

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    158
  • Details Type
    Main Body
  • Compatible Replacement Blades
    LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
  • JAN Code
    4901165202079
  • Trusco Code
    342-9083
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Alloy tool steel
  • Features
    The grip is formed for easy application of force, and coated with rubber to prevent slipping.
  • Mass(g)
    83
Part Number
LTD-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 306.00

CUTTER KNIVES 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    158
  • Details Type
    Main Body
  • Compatible Replacement Blades
    LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
  • JAN Code
    4901165202079
  • Trusco Code
    342-9083
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Alloy tool steel
  • Features
    The grip is formed for easy application of force, and coated with rubber to prevent slipping.
  • Mass(g)
    83

Product Description

[Features]
· It is Heavy Duty Cutter of OLFA Limited Series with a sense of quality.
· It is a rubber grip with anti-slip, which pursues a shape facilitating application of force.
· It is the auto-lock type that locks securely when the blade pops out at the touch of a button.
[Application]
· Well suited for cutting through thick materials such as cardboard, wood veneer, etc.

Specifications of LTD-08

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    158
  • Details Type
    Main Body
  • Compatible Replacement Blades
    LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
  • JAN Code
    4901165202079
  • Trusco Code
    342-9083
  • Material (Main Body)
    ABS resin
  • Material (blade part)
    Alloy tool steel
  • Features
    The grip is formed for easy application of force, and coated with rubber to prevent slipping.
  • Mass(g)
    83
Part Number
LTD-08
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 306.00

CUTTER KNIVES 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A large cutter of olfa/limited series of fine quality.
●Auto lock type that can release blade with one touch and lock it tightly.

Specification

●Total Length (mm): 158
●SPQ (piece): 6
●Blade Thickness: 0.5 mm