(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Limited NL Giga (LTD-07GCR)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LTD-07GCBK
LTD-07GCP
LTD-07GCR
LTD-07GCW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Compatible Replacement Blades JAN Code Trusco Code

฿ 308.00

CUTTER KNIVES 1 Piece(s) 12 Day(s) Pearl black LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K 4901165202567 390-9913

฿ 337.00

CUTTER KNIVES 1 Piece(s) 1 Day(s) Pearl pink LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K 4901165202680 395-3211

฿ 286.00

CUTTER KNIVES 1 Piece(s) 10 Day(s) Pearl red LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K 4901165202574 390-9905

฿ 337.00

CUTTER KNIVES 1 Piece(s) 1 Day(s) Pearl White LB10K, LB50K, LBB10K, LBB50K 4901165202550 390-9891

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.5
  • Overall Length(mm)
    158
  • Details Type
    Main Body
  • Material (Main Body)
    ABS resin, Stainless steel (SUS430)
  • Material (blade part)
    Alloy tool steel
  • Features
    Screw lock type which can securely fix the blade.
  • Mass(g)
    89

Product Description

[Features]
· It is Heavy Duty Cutter of OLFA Limited Series with a sense of quality. (Special color)
· Slip-resistant rubber grip with a shape that facilitates the application of force.
· It is a screw locking type which can fix the blade firmly.

Part Number
LTD-07GCBK
LTD-07GCP
LTD-07GCR
LTD-07GCW
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Compatible Replacement Blades JAN Code Trusco Code

฿ 308.00

CUTTER KNIVES 1 Piece(s) 12 Day(s) Pearl black LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K 4901165202567 390-9913

฿ 337.00

CUTTER KNIVES 1 Piece(s) 1 Day(s) Pearl pink LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K 4901165202680 395-3211

฿ 286.00

CUTTER KNIVES 1 Piece(s) 10 Day(s) Pearl red LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K 4901165202574 390-9905

฿ 337.00

CUTTER KNIVES 1 Piece(s) 1 Day(s) Pearl White LB10K, LB50K, LBB10K, LBB50K 4901165202550 390-9891

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A large cutter of olfa/limited series of fine quality. (special color)
●A screw lock type which can firmly fix the blade.

Specification

●Total Length (mm): 158
●SPQ (piece): 6
●Blade Thickness: 0.5 mm