- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 175B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 163.5
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
-
- JAN Code
- 4901165201058
-
- Trusco Code
- 360-7607
-
- Material (Main Body)
- ABS resin
-
- Material (blade part)
- Alloy tool steel
-
- Mass(g)
- 73
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 235.01
|
CUTTER KNIVES
|
1 Piece(s)
|
|
12 Day(s)
|
Basic Specifications
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 163.5
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
-
- JAN Code
- 4901165201058
-
- Trusco Code
- 360-7607
-
- Material (Main Body)
- ABS resin
-
- Material (blade part)
- Alloy tool steel
-
- Mass(g)
- 73
Product Description
[Features]
· An auto-locking type (heavy duty at 40 kg) large cutter with a claw that is convenient for breaking the seals of craft tape and opening the lids of paint cans.
· A versatile auto-lock type (powerful 40 kilos) that can cut everything from paper to plywood.
Specifications of 175B
-
- Product Type
- Cutter knife
-
- Main body, Spare Blade
- Main Body
-
- Blade thickness(mm)
- 0.5
-
- Overall Length(mm)
- 163.5
-
- Details Type
- Main Body
-
- Compatible Replacement Blades
- LB10K, LB25K, LB50K, LBB10K, LBB25K, LBB50K, LBSP5K, LBSP20K, LBWV3K
-
- JAN Code
- 4901165201058
-
- Trusco Code
- 360-7607
-
- Material (Main Body)
- ABS resin
-
- Material (blade part)
- Alloy tool steel
-
- Mass(g)
- 73
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 235.01
|
CUTTER KNIVES
|
1 Piece(s)
|
|
12 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Auto lock type (40kg force) large cutter with claws convenient for opening craft tape and opening lid of paint can.Specification
●Total Length (mm): 163.5
●SPQ (piece): 10
●Blade Thickness: 0.5 mmMaterials
●Main Body: ABS Resin
●Blade: Alloy Tool Steel
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?