(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extra-Large H Blade Replacement Blade【5-20 Pieces Per Package】【5-20 Pieces Per Package】 (HB20K)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HB5K
HB20K
HBB5K
HBB20K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Replacement Blade Only Pcs./Box.
(sheet)
Trusco Code Features

฿ 165.00

CUTTER KNIVES 1 Pack(s)

5 Pieces Per Package

1 Day(s) White Blade 5 154-4501 All-purpose type featuring outstanding durability.

฿ 612.80

CUTTER KNIVES 1 Pack(s)

20 Pieces Per Package

Same day White Blade 20 360-3202 All-purpose type featuring outstanding durability.

฿ 138.00

CUTTER KNIVES 1 Pack(s)

5 Pieces Per Package

1 Day(s) Black Blade 5 336-7177 A super sharp edge polishing blade that emphasizes sharpness

฿ 568.00

CUTTER KNIVES 1 Pack(s)

20 Pieces Per Package

20 Day(s) Black Blade 20 360-3211 A super sharp edge polishing blade that emphasizes sharpness

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Replacement Blade
  • Blade thickness(mm)
    0.7
  • Details Type
    Replacement Blade
  • Conforming model 1
    101B, 196B

Product Description

[Features]
· White Blade: It is a versatile type with excellent durability.
· Black Blade: This is a super sharp edge polishing blade that emphasizes sharpness.

Part Number
HB5K
HB20K
HBB5K
HBB20K
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Replacement Blade Only Pcs./Box.
(sheet)
Trusco Code Features

฿ 165.00

CUTTER KNIVES 1 Pack(s)

5 Pieces Per Package

1 Day(s) White Blade 5 154-4501 All-purpose type featuring outstanding durability.

฿ 612.80

CUTTER KNIVES 1 Pack(s)

20 Pieces Per Package

Same day White Blade 20 360-3202 All-purpose type featuring outstanding durability.

฿ 138.00

CUTTER KNIVES 1 Pack(s)

5 Pieces Per Package

1 Day(s) Black Blade 5 336-7177 A super sharp edge polishing blade that emphasizes sharpness

฿ 568.00

CUTTER KNIVES 1 Pack(s)

20 Pieces Per Package

20 Day(s) Black Blade 20 360-3211 A super sharp edge polishing blade that emphasizes sharpness

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●White Blade: It is a versatile type with excellent durability.
●Black Blade: This is a super sharp edge polishing blade that emphasizes sharpness.

Specification

●SPQ (box): 10
●Blade Thickness: 0.7 mm

Materials

●Blade: Alloy Tool Steel