- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of 5045J
-
- Product Model
- Rotary Cutter
-
- Main Body, Replacement Blade
- Body
-
- Blade Thickness(mm)
- 0.3
-
- Total Length(mm)
- 200
-
- Detailed Type
- Main Body
-
- Diameter of Blade(mm)
- 45
-
- Applicable Replacement Blade
- 5045JBL
-
- Trusco Code
- 288-1004
-
- Mass(g)
- 95
-
- Features
- Can continuously cut cloth, leather, vinyl, film, paper, etc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 610.10
|
KAI ROTARY CUTTER KNIVES
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Product Model
- Rotary Cutter
-
- Main Body, Replacement Blade
- Body
-
- Blade Thickness(mm)
- 0.3
-
- Total Length(mm)
- 200
-
- Detailed Type
- Main Body
-
- Diameter of Blade(mm)
- 45
-
- Applicable Replacement Blade
- 5045JBL
-
- Trusco Code
- 288-1004
-
- Mass(g)
- 95
-
- Features
- Can continuously cut cloth, leather, vinyl, film, paper, etc.
Product Description
[Features]
· Enables continuous cutting of materials such as cloth, leather, vinyl, film and paper.
Specifications of 5045J
-
- Product Model
- Rotary Cutter
-
- Main Body, Replacement Blade
- Body
-
- Blade Thickness(mm)
- 0.3
-
- Total Length(mm)
- 200
-
- Detailed Type
- Main Body
-
- Diameter of Blade(mm)
- 45
-
- Applicable Replacement Blade
- 5045JBL
-
- Trusco Code
- 288-1004
-
- Mass(g)
- 95
-
- Features
- Can continuously cut cloth, leather, vinyl, film, paper, etc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 610.10
|
KAI ROTARY CUTTER KNIVES
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Possible to continuously cut cloth, leather, vinyl, film, paper, etc.Specification
●Total Length(mm):200
●Compatible Replacement Blade:5045JBL
●SPQ(piece):10
●Blade Thickness: 0.3mm
●Blade Diameter: 45mm
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?