(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Best Replacement Blade (comes with 50), Shell Mark【50 Pieces Per Package】 (BEST0.25)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BEST0.15
BEST0.25
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Blade Thickness
(mm)
Trusco Code Mass
(g/box)

฿ 674.00

KAI CUTTER KNIVES 1 Pack(s)

50 Pieces Per Package

11 Day(s) 0.15 294-7056 47

฿ 689.00

KAI CUTTER KNIVES 1 Pack(s)

50 Pieces Per Package

11 Day(s) 0.25 294-7064 72

Basic Specifications

  • Product Model
    Cutter Knife
  • Main Body, Replacement Blade
    Blade Replacement
  • Detailed Type
    Replacement Blade
  • Quantity Per Replacement Blade(Pieces)
    50
  • Units per Box(Pieces)
    50
  • Features
    It has the same blade shape as a razor and exhibits excellent cutting performance.
  • Specifications
    One-pc Packaging with Anti-Rust Paper

Product Description

[Features]
· It has the same blade edge shape as a razor, and exhibits an excellent cutting ability.
· Higher hardness than commercially available razors, excellent durability and abrasion resistance of the blade.
· Suitable for cutting paper, fiber, film, sheets, tubes, etc.

Part Number
BEST0.15
BEST0.25
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Blade Thickness
(mm)
Trusco Code Mass
(g/box)

฿ 674.00

KAI CUTTER KNIVES 1 Pack(s)

50 Pieces Per Package

11 Day(s) 0.15 294-7056 47

฿ 689.00

KAI CUTTER KNIVES 1 Pack(s)

50 Pieces Per Package

11 Day(s) 0.25 294-7064 72

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1