1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Picard Neri Oily Neri 250 g (Part Number)

NMK POLISHES

Picard Neri Oily Neri 250 g
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 429.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Oil-based paste-state metal polisher.
· For removing adhered dirt that is unlikely to be removed using a liquid type.
[Applications]
· Removes dirt from metal products such as brass, copper, aluminum, tin, iron, etc.
· Polishing of metal products, removal of scratches, and precision surface finishing of machinery, valves etc.

Part Number
18000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 429.00

NMK POLISHES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Polishing Capacity 250g Trusco Code 293-8871
Use Removal of dirt from metal products such as brass, copper, aluminum, tin and iron. Polishing of metal products, removal of scratches, and precision surface finishing of machinery, valves etc. Mass(g) 320

Please check the type/dimensions/specifications of the part 18000 in the Picard Neri Oily Neri 250 g series.