1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Digital Sound Level Meter, Lightweight Body (Part Number)

SOUND LEVEL METERS

Digital Sound Level Meter, Lightweight Body
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,845.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Lightweight body for easy measuring.
· Dynamic characteristics and measurement intervals can be changed.
[Applications]
· Noise measurements at architectural work sites.
· Work environment management at construction sites, offices, schools, and hospitals.
· Accuracy ±1 digit (dB): 0.1

Part Number
TESTO815
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,845.21

SOUND LEVEL METERS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Sound-level meter Frequency Range(Hz) 31.5~8000 Measuring Range(dB) 32~130
Resolution(dB) 0.1 Trusco Code 411-3241 Product Features Lightweight body for easy measuring. Dynamic characteristics and measurement intervals can be changed.
Use Noise measurement at building sites. Work environment management at construction sites, offices, schools, and hospitals. Power Supply One 9 V Layered Battery (included) Width(mm) 55
Depth(mm) 43 Height(mm) 255 Mass(g) 195

Please check the type/dimensions/specifications of the part TESTO815 in the Digital Sound Level Meter, Lightweight Body series.