1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wind Velocity Air Amount Gauge (Wind Velocity/Temperature) (Part Number)

TET WIND SPEED METERS

Wind Velocity Air Amount Gauge (Wind Velocity/Temperature)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 31,035.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Handle that extends to maximum 820 mm, suitable for wind speed measurement in difficult to reach locations.
[Applications]
· It measures the wind speed in ducts.
· Fine wind speed measurement at work site.

Part Number
TESTO425 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 31,035.30

฿ 27,515.90

TET WIND SPEED METERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Anemometer Measuring wind speed range(m/s) 0–20 Resolution(m/s) 0.01
Measurement items Wind speed / Temperature Trusco Code 448-5416 Product Features Handle that extends to maximum 820 mm, suitable for wind speed measurement in difficult to reach locations.
Use Measures wind speed within duct. Measurement Method Hot Wire Type, NTC Power Supply One 9 V Layered Battery (included)
Width(mm) 64 Depth(mm) 40 Height(mm) 182
Wind speed measurement accuracy ±1 digit ±(0.03 m/s + 5% of measured values) Mass(g) 285

Please check the type/dimensions/specifications of the part TESTO425 in the Wind Velocity Air Amount Gauge (Wind Velocity/Temperature) series.