1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anemo Master Wind Speed Meter (wind speed, temperature, pressure) (Part Number)

KMX WIND SPEED METERS

Anemo Master Wind Speed Meter (wind speed, temperature, pressure)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 103,334.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With a durable body and lid designed for piping duct measurement.
· Adopts a large LCD display and simple, clearly visible design.
· Because it includes a shoulder strap, measurements can be performed with both hands used freely.
· 100 measurement data items can be saved in the main unit.
[Applications]
· For management of wind speed in HVAC, ventilation ducts, etc.

 
Part Number
6115 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 103,334.00

฿ 74,638.15

KMX WIND SPEED METERS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Anemometer Measuring wind speed range(m/s) 0.1~50 Resolution(m/s) 0.1 / 0.01
Measurement items Wind speed / Temperature / Pressure Trusco Code 353-7811 Product Features Robust body with lid, suitable for measuring piping and ducts. Simpler and more visible design with a large LCD display. Comes with a shoulder belt so that both hands are free for measurement. 100 measurement data items can be stored in the main unit.
Use Can be used to manage wind speed in ventilation ducts and air conditioning ducts. Measurement Method Hot Wire Type Power Supply C Batteries x 6 (Included)
Width(mm) 210 Depth(mm) 120 Height(mm) 133
Wind speed measurement accuracy ± 3% of Indicated Value + 0.1 m/s Mass(g) 1000

Please check the type/dimensions/specifications of the part 6115 in the Anemo Master Wind Speed Meter (wind speed, temperature, pressure) series.