(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A heatstroke index meter that simultaneously displays the time, temperature, humidity, WBGT index, and risk-level icons.
· The risk level icons flash according to respective WBGT values. (25°C or below = Caution, 25 to 28°C = Warning, 28 to 31°C = Severe Warning, 31°C or above = Danger)
· Equipped with MAX and MIN display function for temperature, humidity and WBGT index.
· An alarm will be heard when it exceeds the set values (temperature / humidity / WBGT value).
· Equipped with stand, hook holes for wall mounting.
[Applications]
· For confirming the heatstroke index.
· Maintain a safe work environment.
Product Type | Heat Stroke Index monitor | Temperature Measuring Range(°C) | 0–40 | Temperature minimal display(°C) | 0.1 |
---|---|---|---|---|---|
Drip-proof and Waterproof function | NA | Humidity Minimal Display(%RH) | 1 | Measured humidity range(%RH) | 20~90 |
Heat Stroke Index display range(°C) | -50~70 | Power Supply | AAA Batteries x 2 (Sold Separately) | Width(mm) | 72 |
Depth(mm) | 23 | Height(mm) | 121 | Minimum Heat Stroke Index display(°C) | 0.1 |
Trusco Code | 402-7124 | Heat Stroke Index alarm setting range | -50~70℃ | Accessory | Instruction Manual |
Material | ABS Resin | Application | Prevent heat stroke. Maintain a safe work environment. | Features | A heatstroke meter that simultaneously displays clock, temperature, humidity, WBGT index, risk level icons. |
Mass(g) | 95 |
Please check the type/dimensions/specifications of the part TNM-002 in the Hyperthermia Monitor TNM-002 series.
How can we improve?
How can we improve?