1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Data Logger (Hot Type) Probe (Part Number)

TET THERMO-HYGROMETERS

Data Logger (Hot Type) Probe
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,008.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· External probe for TESTO175-T2.
[Applications]
· For Temperature Management of Food Products and Other Products Together with Data Logger Body

Part Number
0628.0006
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,008.00

TET THERMO-HYGROMETERS 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Type Heat Sensor Temperature Measuring Range(°C) -35~80 Temperature minimal display(°C) 0.1
Drip-proof and Waterproof function NA Details Type Probe Power Supply AAA Batteries x 3 (Included)
Width(mm) 53 Depth(mm) 27 Height(mm) 89
Trusco Code 392-4823 Mass(g) 100 Measurement items Temperature
Sensor NTC Measurement range -35 to 55°C (built-in sensor), -35 to 80°C (external sensor) Channel Temperature (built-in) 1 Channel
Interval settings 10 s – 24 h Specifications SD Card (2 GB) with Slot CFR-21part II Compatible Soft (option) Application For temperature control in refrigerators/freezers. For temperature recording during product shipment.
Features Large capacity with 1,000,000 data storage points possible.

Please check the type/dimensions/specifications of the part 0628.0006 in the Data Logger (Hot Type) Probe series.