1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermo Tape (Reversible)【25 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Thermo Tape (Reversible)
  • Thermo Tape (Reversible)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,308.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· Reversible temperature indicating material changes color at certain temperatures but returns to its original color when cooled. Can be used repeatedly.
· The tape shape allows it to be cut at any length for use.
[Applications]
· Prevents possible burns during heating processes.
· Management of dangerous/cautionary temperatures.
· The tape shape allows it to be cut at any length for use.

Part Number
TR-40
TR-50
TR-60
TR-70
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipPrimary color Color after discoloration Discoloration Temperature
(°C)
Trusco Code

฿ 2,600.00

NYG GOODS FOR THERMAL CONTROL 1 Pack(s)

25 Pieces Per Package

10 Day(s) Reddish yellowReddish orange40294-4561

฿ 2,308.00

NYG GOODS FOR THERMAL CONTROL 1 Pack(s)

25 Pieces Per Package

10 Day(s) YellowYellowish orange50292-3114

฿ 2,308.00

NYG GOODS FOR THERMAL CONTROL 1 Pack(s)

25 Pieces Per Package

12 Day(s) Bright yellowish redDark purple brown60292-3122

฿ 2,490.00

NYG GOODS FOR THERMAL CONTROL 1 Pack(s)

25 Pieces Per Package

10 Day(s) RedDark purple brown70292-3131

Loading...

  1. 1

Basic Information

Product Model Temperature control for temperature-indicating material Drip-proof/waterproof function None Measurement method Reversibility
Sheet Size(mm) 20×200 Quantity(pieces) 25 Measurement precision ±2°C (elevating temperature)
Specifications 1 point display type, Available for indoor and outdoor use Use Prevents possible burns during heating process. For managing / controlling dangerously high temperatures or temperatures at which caution should be applied. Features Reversible temperature indicating material changes color at certain temperatures but returns to its original color when cooled. Can be used repeatedly.
Mass(g) 40