(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· With protective rubber holster.
[Applications]
· CT type thermometer dedicated sensor.
Part Number |
---|
CT-5200WP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Temperature Measuring Range (°C) | Temperature minimal display (°C) | Drip-proof and Waterproof function | Operating Temperature Range (°C) | Details Type | Width (mm) | Depth (mm) | Height (mm) | Object of measurement | Length of Probe (mm) | Apply | JAN Code | Trusco Code | Mass (g) | Sampling | Cord Length (m) | Degree of protection for enclosure | Set Content | Sensor | Material | Application | Features | Power Supply |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,916.00 | CUS DIGITAL THERMOMETER | 1 Piece(s) | 1 Day(s) | Core temperature thermometer | -199.9~1370 | 0.1/1 | Waterproof | - | Value-Added Type | 70 | 40.5 | 180 | - | - | - | 4983621200126 | 449-2111 | 200 | 3 times/sec | - | IP67 (Main Unit) | - | - | ABS Resin | For measuring the temperature at work sites that are in immediate contact with water. For measuring the temperature in the kitchen areas. | An antibacterial resin is used for the main body. Features a large, easy-to-read display. Includes an alert function (in which any temperature and time can be specified, and an LED and buzzer will activate when that temperature and time are reached), a clock function, a count-up/count-down function, a hold function, an automatic power-off function, and a backlight function. Includes a maximum and minimum memory function. | AAA Batteries x 4 (Sold Separately) |
Loading...
Please check the type/dimensions/specifications of the part CT-5200WP in the Thermometer Probe, CT Type Dedicated Sensor series.
Part Number |
---|
KS-300WP |
KS-500 |
LK-1000 |
LK-1200I |
LK-200AR |
LK-200TFH |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Product Type | Temperature Measuring Range (°C) | Temperature minimal display (°C) | Drip-proof and Waterproof function | Operating Temperature Range (°C) | Details Type | Width (mm) | Depth (mm) | Height (mm) | Object of measurement | Length of Probe (mm) | Apply | JAN Code | Trusco Code | Mass (g) | Sampling | Cord Length (m) | Degree of protection for enclosure | Set Content | Sensor | Material | Application | Features | Power Supply |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,122.00 | 1 Piece(s) | 12 Day(s) | Heat Sensor | - | - | Waterproof | -40~300 | - | - | - | - | - | 3.2×150 | Liquid temperature, central temperature | 4983621553154 | 449-2218 | 140 | - | 1 | IP×7 | - | - | SUS304 | Waterproof Thermometer (CT-5100WP, CT-5200WP) Dedicated Temperature Sensor | - | - | ||
฿ 9,157.00 | 1 Piece(s) | 10 Day(s) | Heat Sensor | - | - | NA | -40~500 | - | - | - | - | - | 15×16.0 | For Surface Temperature | 4983621555073 | 449-2226 | 92 | - | 1 | - | - | - | SUS304 | Waterproof Thermometer (CT-5100WP, CT-5200WP) Dedicated Temperature Sensor | - | - | ||
฿ 15,218.00 | 1 Piece(s) | 35 Day(s) | Core temperature thermometer | - | - | NA | -40~1000 | - | - | - | - | For Surface | - | - | - | 221-8381 | 250 | - | - | - | - | Thermocouple K Type | - | - | Comes with a protective rubber holster. | - | ||
฿ 8,899.00 | 1 Piece(s) | 12 Day(s) | Core temperature thermometer | - | - | NA | -40~1200 | - | - | - | - | High Temperature Use | - | - | - | 341-8669 | 188 | - | - | - | - | Thermocouple K Type | - | - | Comes with a protective rubber holster. | - | ||
฿ 5,960.00 | 1 Piece(s) | 35 Day(s) | Core temperature thermometer | - | - | NA | -40~200 | - | - | - | - | For air | - | - | - | 331-6670 | 110 | - | - | - | - | Thermocouple K Type | - | - | Comes with a protective rubber holster. | - | ||
฿ 11,644.00 | 1 Piece(s) | 12 Day(s) | Core temperature thermometer | -40~200 | - | - | - | - | - | - | - | For Chemical Resistance | - | - | 4983621552027 | 756-7278 | - | - | - | - | Case | - | - | - | - | - |
How can we improve?
How can we improve?