1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermometer Probe, CT Type Dedicated Sensor (KS-500)

CUS DIGITAL THERMOMETER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Thermometer Probe, CT Type Dedicated Sensor
  • Thermometer Probe, CT Type Dedicated Sensor
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With protective rubber holster.
[Applications]
· CT type thermometer dedicated sensor.

 
Part Number
KS-500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Temperature Measuring Range
(°C)
Temperature minimal display
(°C)
Drip-proof and Waterproof function Operating Temperature Range
(°C)
Details Type Width
(mm)
Depth
(mm)
Height
(mm)
Object of measurement Length of Probe
(mm)
Apply JAN Code Trusco Code Mass
(g)
Sampling Cord Length
(m)
Degree of protection for enclosure Set Content Sensor Material Application Features Power Supply

฿ 9,157.00

CUS DIGITAL THERMOMETER 1 Piece(s) 10 Day(s) Heat Sensor--NA-40~500-----15×16.0For Surface Temperature4983621555073449-222692-1---SUS304Waterproof Thermometer (CT-5100WP, CT-5200WP) Dedicated Temperature Sensor--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KS-500 in the Thermometer Probe, CT Type Dedicated Sensor series.

Products with similar specification

Part Number
CT-5200WP
KS-300WP
LK-1000
LK-1200I
LK-200AR
LK-200TFH
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipProduct Type Temperature Measuring Range
(°C)
Temperature minimal display
(°C)
Drip-proof and Waterproof function Operating Temperature Range
(°C)
Details Type Width
(mm)
Depth
(mm)
Height
(mm)
Object of measurement Length of Probe
(mm)
Apply JAN Code Trusco Code Mass
(g)
Sampling Cord Length
(m)
Degree of protection for enclosure Set Content Sensor Material Application Features Power Supply

฿ 7,916.00

1 Piece(s) 1 Day(s) Core temperature thermometer-199.9~13700.1/1Waterproof-Value-Added Type7040.5180---4983621200126449-21112003 times/sec-IP67 (Main Unit)--ABS ResinFor measuring the temperature at work sites that are in immediate contact with water. For measuring the temperature in the kitchen areas.An antibacterial resin is used for the main body. Features a large, easy-to-read display. Includes an alert function (in which any temperature and time can be specified, and an LED and buzzer will activate when that temperature and time are reached), a clock function, a count-up/count-down function, a hold function, an automatic power-off function, and a backlight function. Includes a maximum and minimum memory function.AAA Batteries x 4 (Sold Separately)

฿ 4,122.00

1 Piece(s) 12 Day(s) Heat Sensor--Waterproof-40~300-----3.2×150Liquid temperature, central temperature4983621553154449-2218140-1IP×7--SUS304Waterproof Thermometer (CT-5100WP, CT-5200WP) Dedicated Temperature Sensor--

฿ 15,218.00

1 Piece(s) 35 Day(s) Core temperature thermometer--NA-40~1000----For Surface---221-8381250----Thermocouple K Type--Comes with a protective rubber holster.-

฿ 8,899.00

1 Piece(s) 12 Day(s) Core temperature thermometer--NA-40~1200----High Temperature Use---341-8669188----Thermocouple K Type--Comes with a protective rubber holster.-

฿ 5,960.00

1 Piece(s) 35 Day(s) Core temperature thermometer--NA-40~200----For air---331-6670110----Thermocouple K Type--Comes with a protective rubber holster.-

฿ 11,644.00

1 Piece(s) 12 Day(s) Core temperature thermometer-40~200-------For Chemical Resistance--4983621552027756-7278----Case-----